We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2504FLF4OMHD


Motor Model Details
Model Number B2504FLF4OMHD
Multiplier Symbol MXT40G
Weight 2629 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 505UZ
FORM FBK1
TYPE TKKH
Model Number B2504FLF4OMHD
NOM. EFF. 96.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 220
NEMA B
Code G
kW 186.4
PF 88.3
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1460
Torques
Full Load (lb-ft): 738
Locked Rotor: 190
Break Down: 235
Bearings
Drive End: NU318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 96.3
3/4 Load: 95.6
1/2 Load: 94.1
Power Factor (%)
Full Load: 88.3
3/4 Load: 85
1/2 Load: 87.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top