We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3003FLG8BMHD


Motor Model Details
Model Number B3003FLG8BMHD
Multiplier Symbol MXT40G
Weight 3954 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5010USS
FORM FCK1
TYPE TKKH
Model Number B3003FLG8BMHD
NOM. EFF. 95.8
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 322
NEMA B
Code G
kW 223.7
PF 90.2
S.RPM 3600
FLRPM 3580
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2200
Torques
Full Load (lb-ft): 440
Locked Rotor: 145
Break Down: 255
Bearings
Drive End: NU313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 96
1/2 Load: 95.4
Power Factor (%)
Full Load: 90.2
3/4 Load: 86
1/2 Load: 89.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top