We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3504FLF4BMHD


Motor Model Details
Model Number B3504FLF4BMHD
Multiplier Symbol MXT40G
Weight 3909 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5010UZ
FORM FBK1
TYPE TKKH
Model Number B3504FLF4BMHD
NOM. EFF. 96.2
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 380
NEMA B
Code G
kW 261
PF 91.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2550
Torques
Full Load (lb-ft): 1033
Locked Rotor: 195
Break Down: 235
Bearings
Drive End: NU322C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 96.1
3/4 Load: 95.7
1/2 Load: 94.5
Power Factor (%)
Full Load: 91.5
3/4 Load: 88.7
1/2 Load: 91.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top