We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F3008FLF4BMHD


Motor Model Details
Model Number F3008FLF4BMHD
Multiplier Symbol MXT840
Weight 7800 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5810UZ
FORM FCK1
TYPE TKKH
Model Number F3008FLF4BMHD
NOM. EFF. 95
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 382
NEMA -
Code G
kW 223.7
PF 77.6
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2236
Torques
Full Load (lb-ft): 1770
Locked Rotor: 135
Break Down: 220
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.1
3/4 Load: 94.5
1/2 Load: 93
Power Factor (%)
Full Load: 77.6
3/4 Load: 66.6
1/2 Load: 74.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top