We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4008FLF4BMHD


Motor Model Details
Model Number F4008FLF4BMHD
Multiplier Symbol MXT840
Weight 7800 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5810UZ
FORM FBK1
TYPE TIKK
Model Number F4008FLF4BMHD
NOM. EFF. 95.3
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 515
NEMA -
Code G
kW 298.3
PF 76.4
S.RPM 900
FLRPM 891
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3122.8
Torques
Full Load (lb-ft): 2358
Locked Rotor: 140
Break Down: 225
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.3
3/4 Load: 94.8
1/2 Load: 93.4
Power Factor (%)
Full Load: 76.4
3/4 Load: 64.1
1/2 Load: 72.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top