We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y158XSSB41A-P


Motor Model Details
Model Number Y158XSSB41A-P
Multiplier Symbol MTP840
Weight 126 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 184T
FORM FCK1
TYPE IKH
Model Number Y158XSSB41A-P
NOM. EFF. 78.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 75.5
Frequency 60 Hz
FLAMPS 2.6
NEMA B
Code J
kW
PF 65.1
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 13.7
Torques
Full Load (lb-ft): 9.06
Locked Rotor: 195
Break Down: 240
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 81.7
3/4 Load: 80.6
1/2 Load: 76.7
Power Factor (%)
Full Load: 65.1
3/4 Load: 57.1
1/2 Load: 45.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top