We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y758XSSC41A-P


Motor Model Details
Model Number Y758XSSC41A-P
Multiplier Symbol MTP840
Weight 273 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7.5
Frame 256T
FORM FCK1
TYPE IKKH
Model Number Y758XSSC41A-P
NOM. EFF. 86.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 84
Frequency 60 Hz
FLAMPS 9.1
NEMA B
Code F
kW
PF 70
S.RPM 900
FLRPM 865
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 38.6
Torques
Full Load (lb-ft): 45.5
Locked Rotor: 195
Break Down: 220
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 88.6
3/4 Load: 88.4
1/2 Load: 86.4
Power Factor (%)
Full Load: 70
3/4 Load: 63.1
1/2 Load: 50.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top