We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0014XDSC41A-P


Motor Model Details
Model Number 0014XDSC41A-P
Multiplier Symbol MTP841
Weight 66 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1
Frame 143T
FORM FBK1
TYPE IKH
Model Number 0014XDSC41A-P
NOM. EFF. 85.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 82.5
Frequency 60 Hz
FLAMPS 1.2
NEMA B
Code N
kW 0.75
PF 69.8
S.RPM 1800
FLRPM 1760
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 12
Torques
Full Load (lb-ft): 2.98
Locked Rotor: 330
Break Down: 485
Bearings
Drive End: 6305C3
Opposite Drive End: 6305C3
Efficiency (%)
Full Load: 85.6
3/4 Load: 83.8
1/2 Load: 79.2
Power Factor (%)
Full Load: 66
3/4 Load: 61.5
1/2 Load: 48.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top