We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0016XDSB42A-P


Motor Model Details
Model Number 0016XDSB42A-P
Multiplier Symbol MTP841
Weight 71 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1
Frame 145TC
FORM FCKL1
TYPE IKH
Model Number 0016XDSB42A-P
NOM. EFF. 82.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 80
Frequency 60 Hz
FLAMPS 1.8
NEMA B
Code L
kW 0.75
PF 65.6
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 12.5
Torques
Full Load (lb-ft): 4.49
Locked Rotor: 240
Break Down: 350
Bearings
Drive End: 6305C3
Opposite Drive End: 6305C3
Efficiency (%)
Full Load: 82.9
3/4 Load: 81.8
1/2 Load: 77.8
Power Factor (%)
Full Load: 65.3
3/4 Load: 57.8
1/2 Load: 45.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top