We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0022XDSB42A-P


Motor Model Details
Model Number 0022XDSB42A-P
Multiplier Symbol MTP841
Weight 68 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 145TC
FORM FCKL1
TYPE IKH
Model Number 0022XDSB42A-P
NOM. EFF. 85.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 82.5
Frequency 60 Hz
FLAMPS 2.6
NEMA B
Code L
kW 1.5
PF 84.4
S.RPM 3600
FLRPM 3490
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 24
Torques
Full Load (lb-ft): 3.01
Locked Rotor: 275
Break Down: 360
Bearings
Drive End: 6305C3
Opposite Drive End: 6305C3
Efficiency (%)
Full Load: 85.6
3/4 Load: 84.9
1/2 Load: 82.2
Power Factor (%)
Full Load: 72.8
3/4 Load: 79.8
1/2 Load: 69.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top