We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0026XDSC42A-P


Motor Model Details
Model Number 0026XDSC42A-P
Multiplier Symbol MTP841
Weight 123 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 184TC
FORM FCKL1
TYPE IKH
Model Number 0026XDSC42A-P
NOM. EFF. 88.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 86.5
Frequency 60 Hz
FLAMPS 2.7
NEMA B
Code L
kW 1.5
PF 62.8
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 20
Torques
Full Load (lb-ft): 8.98
Locked Rotor: 275
Break Down: 460
Bearings
Drive End: 6306C3
Opposite Drive End: 6306C3
Efficiency (%)
Full Load: 88.5
3/4 Load: 86.7
1/2 Load: 82.4
Power Factor (%)
Full Load: 70.4
3/4 Load: 54.9
1/2 Load: 43

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top