We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0028XDSB41A-P


Motor Model Details
Model Number 0028XDSB41A-P
Multiplier Symbol MTP841
Weight 174 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 213T
FORM FBK1
TYPE IKH
Model Number 0028XDSB41A-P
NOM. EFF. 84
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 81.5
Frequency 60 Hz
FLAMPS 3
NEMA B
Code G
kW
PF 71.8
S.RPM 900
FLRPM 865
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 15.4
Torques
Full Load (lb-ft): 12.1
Locked Rotor: 185
Break Down: 235
Bearings
Drive End: 6308C3
Opposite Drive End: 6308C3
Efficiency (%)
Full Load: 85.9
3/4 Load: 85.9
1/2 Load: 83.5
Power Factor (%)
Full Load: 71.8
3/4 Load: 65
1/2 Load: 53.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top