We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0038XDSC41A-P


Motor Model Details
Model Number 0038XDSC41A-P
Multiplier Symbol MTP841
Weight 187 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 3
Frame 215T
FORM FBK1
TYPE IKH
Model Number 0038XDSC41A-P
NOM. EFF. 85.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 82.5
Frequency 60 Hz
FLAMPS 3.7
NEMA B
Code H
kW
PF 69.2
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 19
Torques
Full Load (lb-ft): 18.1
Locked Rotor: 190
Break Down: 240
Bearings
Drive End: 6308C3
Opposite Drive End: 6308C3
Efficiency (%)
Full Load: 87.2
3/4 Load: 87
1/2 Load: 84.6
Power Factor (%)
Full Load: 69.2
3/4 Load: 61.8
1/2 Load: 49.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top