We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0052XDSC41A-P


Motor Model Details
Model Number 0052XDSC41A-P
Multiplier Symbol MTP841
Weight 108 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 184T
FORM FCK1
TYPE IKH
Model Number 0052XDSC41A-P
NOM. EFF. 88.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 86.5
Frequency 60 Hz
FLAMPS 4.6
NEMA B
Code J
kW 3.7
PF 91.9
S.RPM 3600
FLRPM 3500
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 36
Torques
Full Load (lb-ft): 7.5
Locked Rotor: 205
Break Down: 350
Bearings
Drive End: 6306C3
Opposite Drive End: 6306C3
Efficiency (%)
Full Load: 88.7
3/4 Load: 88.9
1/2 Load: 87.6
Power Factor (%)
Full Load: 81.5
3/4 Load: 90.4
1/2 Load: 85.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top