We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0056XDSC44A-P


Motor Model Details
Model Number 0056XDSC44A-P
Multiplier Symbol MTP841
Weight 190 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 215TC
FORM FCKL1
TYPE IKH
Model Number 0056XDSC44A-P
NOM. EFF. 89.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 6
NEMA B
Code J
kW 3.7
PF 78
S.RPM 1200
FLRPM 1160
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 36
Torques
Full Load (lb-ft): 22.6
Locked Rotor: 185
Break Down: 325
Bearings
Drive End: 6308C3
Opposite Drive End: 6308C3
Efficiency (%)
Full Load: 89.6
3/4 Load: 89.8
1/2 Load: 88.3
Power Factor (%)
Full Load: 78
3/4 Load: 63.1
1/2 Load: 73.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top