We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0106XDSC41A-P


Motor Model Details
Model Number 0106XDSC41A-P
Multiplier Symbol MTP841
Weight 313 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 256T
FORM FBK1
TYPE IKH
Model Number 0106XDSC41A-P
NOM. EFF. 91
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 89.5
Frequency 60 Hz
FLAMPS 11
NEMA B
Code G
kW 7.5
PF 80.2
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 62
Torques
Full Load (lb-ft): 44.9
Locked Rotor: 255
Break Down: 285
Bearings
Drive End: 6309C3
Opposite Drive End: 6309C3
Efficiency (%)
Full Load: 91.2
3/4 Load: 91.1
1/2 Load: 89.5
Power Factor (%)
Full Load: 80.2
3/4 Load: 66.3
1/2 Load: 76

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top