We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0152XDSB41A-P


Motor Model Details
Model Number 0152XDSB41A-P
Multiplier Symbol MTP841
Weight 315 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 254T
FORM FCK1
TYPE IKH
Model Number 0152XDSB41A-P
NOM. EFF. 91
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 89.5
Frequency 60 Hz
FLAMPS 18
NEMA B
Code G
kW 11.2
PF 86.6
S.RPM 3600
FLRPM 3530
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 116
Torques
Full Load (lb-ft): 22.3
Locked Rotor: 230
Break Down: 280
Bearings
Drive End: 6309C3
Opposite Drive End: 6309C3
Efficiency (%)
Full Load: 91.2
3/4 Load: 90.3
1/2 Load: 87.6
Power Factor (%)
Full Load: 86.6
3/4 Load: 78.4
1/2 Load: 84.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top