We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0206XDSC42A-P


Motor Model Details
Model Number 0206XDSC42A-P
Multiplier Symbol MTP841
Weight 518 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 286TC
FORM FCKL1
TYPE TKKH
Model Number 0206XDSC42A-P
NOM. EFF. 91.7
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 20
NEMA B
Code G
kW 14.9
PF 80.4
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 115
Torques
Full Load (lb-ft): 89.8
Locked Rotor: 235
Break Down: 255
Bearings
Drive End: 6310C3
Opposite Drive End: 6310C3
Efficiency (%)
Full Load: 91.9
3/4 Load: 92
1/2 Load: 90.9
Power Factor (%)
Full Load: 80.4
3/4 Load: 67.8
1/2 Load: 76.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top