We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0254XDSB42A-P


Motor Model Details
Model Number 0254XDSB42A-P
Multiplier Symbol MTP841
Weight 540 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 25
Frame 284TC
FORM FCKL1
TYPE TKKH
Model Number 0254XDSB42A-P
NOM. EFF. 93.6
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 31
NEMA B
Code G
kW 18.6
PF 83.5
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 182
Torques
Full Load (lb-ft): 74.2
Locked Rotor: 190
Break Down: 295
Bearings
Drive End: 6310C3
Opposite Drive End: 6310C3
Efficiency (%)
Full Load: 93.8
3/4 Load: 93.1
1/2 Load: 91.4
Power Factor (%)
Full Load: 83.5
3/4 Load: 73
1/2 Load: 80.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top