We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0504XDSB42A-P


Motor Model Details
Model Number 0504XDSB42A-P
Multiplier Symbol MTP841
Weight 767 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 50
Frame 326TC
FORM FCKL1
TYPE TKKH
Model Number 0504XDSB42A-P
NOM. EFF. 94.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 60
NEMA B
Code G
kW 37.3
PF 85.7
S.RPM 1800
FLRPM 1775
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 362.5
Torques
Full Load (lb-ft): 148
Locked Rotor: 175
Break Down: 265
Bearings
Drive End: 6312C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 94.5
3/4 Load: 93.8
1/2 Load: 92.2
Power Factor (%)
Full Load: 85.7
3/4 Load: 77.1
1/2 Load: 83.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top