We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0602XDSC42B-P


Motor Model Details
Model Number 0602XDSC42B-P
Multiplier Symbol MTP841
Weight 911 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 364TSC
FORM FCKL1
TYPE TKKH
Model Number 0602XDSC42B-P
NOM. EFF. 93.6
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 55
NEMA B
Code G
kW 44.7
PF 89.9
S.RPM 3600
FLRPM 3550
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 345
Torques
Full Load (lb-ft): 88.8
Locked Rotor: 200
Break Down: 255
Bearings
Drive End: 6312C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 93.7
3/4 Load: 93.1
1/2 Load: 91.2
Power Factor (%)
Full Load: 89.9
3/4 Load: 84.7
1/2 Load: 88.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top