We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0604XDSB41A-P


Motor Model Details
Model Number 0604XDSB41A-P
Multiplier Symbol MTP841
Weight 928 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 364T
FORM FBK1
TYPE TKKH
Model Number 0604XDSB41A-P
NOM. EFF. 95
VOLTS 460
Enclosure TEFC
SF
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 69
NEMA B
Code G
kW 44.7
PF 87.3
S.RPM 1800
FLRPM 1775
Insul Class
Duty CONT
Serial No.
Amperage
Locked Rotor: 435
Torques
Full Load (lb-ft): 178
Locked Rotor: 160
Break Down: 270
Bearings
Drive End: 6312C3
Opposite Drive End: 6314C3
Efficiency (%)
Full Load: 95.1
3/4 Load: 94.6
1/2 Load: 93.3
Power Factor (%)
Full Load: 87.3
3/4 Load: 81
1/2 Load: 85.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top