We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3/46XDSB42A-P


Motor Model Details
Model Number 3/46XDSB42A-P
Multiplier Symbol MTP841
Weight 0 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 0.75
Frame 143TC
FORM FCKL1
TYPE IKH
Model Number 3/46XDSB42A-P
NOM. EFF. 80
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 77
Frequency 60 Hz
FLAMPS 1.4
NEMA B
Code K
kW 0.55
PF 66.2
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 8
Torques
Full Load (lb-ft): 3.37
Locked Rotor: 220
Break Down: 275
Bearings
Drive End: 6305C3
Opposite Drive End: 6305C3
Efficiency (%)
Full Load: 80.9
3/4 Load: 80.6
1/2 Load: 76.5
Power Factor (%)
Full Load: 59.7
3/4 Load: 57.2
1/2 Load: 45.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top