We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0152SDSC41A-P


Motor Model Details
Model Number 0152SDSC41A-P
Multiplier Symbol MTPFCP
Weight 302 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 254T
FORM FCK1
TYPE IKH
Model Number 0152SDSC41A-P
NOM. EFF. 91
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 89.5
Frequency 60 Hz
FLAMPS 15
NEMA B
Code G
kW 11.2
PF 86.7
S.RPM 3600
FLRPM 3530
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 92
Torques
Full Load (lb-ft): 22.3
Locked Rotor: 235
Break Down: 275
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 91.4
3/4 Load: 90.4
1/2 Load: 87.7
Power Factor (%)
Full Load: 86.7
3/4 Load: 78.5
1/2 Load: 84.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top