We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0156SDSR42A-P


Motor Model Details
Model Number 0156SDSR42A-P
Multiplier Symbol MTPFCP
Weight 441 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 284TC
FORM FCKL1
TYPE IKH
Model Number 0156SDSR42A-P
NOM. EFF. 91.7
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 40/20
NEMA A
Code G
kW 11.2
PF 77.7
S.RPM 1200
FLRPM 1175
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 118
Torques
Full Load (lb-ft): 67
Locked Rotor: 265
Break Down: 285
Bearings
Drive End: 6310ZC3
Opposite Drive End: 6310ZC3
Efficiency (%)
Full Load: 91.9
3/4 Load: 91.7
1/2 Load: 90.4
Power Factor (%)
Full Load: 77.7
3/4 Load: 64.5
1/2 Load: 73.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top