We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0302SDSR44B-P


Motor Model Details
Model Number 0302SDSR44B-P
Multiplier Symbol MTPFCP
Weight 496 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 30
Frame 286TSC
FORM FCKL1
TYPE TKKH
Model Number 0302SDSR44B-P
NOM. EFF. 91.7
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 70/35
NEMA B
Code G
kW 22.4
PF 88.9
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 217
Torques
Full Load (lb-ft): 44.5
Locked Rotor: 215
Break Down: 265
Bearings
Drive End: 6310ZC3
Opposite Drive End: 6310ZC3
Efficiency (%)
Full Load: 91.9
3/4 Load: 91
1/2 Load: 88.9
Power Factor (%)
Full Load: 88.9
3/4 Load: 80.7
1/2 Load: 86.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top