We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0304SDSC41A-P


Motor Model Details
Model Number 0304SDSC41A-P
Multiplier Symbol MTPFCP
Weight 518 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 30
Frame 286T
FORM FBK1
TYPE TKKH
Model Number 0304SDSC41A-P
NOM. EFF. 93.6
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 29
NEMA B
Code G
kW 22.4
PF 83.7
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 172
Torques
Full Load (lb-ft): 89
Locked Rotor: 185
Break Down: 290
Bearings
Drive End: 6310ZC3
Opposite Drive End: 6310ZC3
Efficiency (%)
Full Load: 93.8
3/4 Load: 93.3
1/2 Load: 91.7
Power Factor (%)
Full Load: 83.7
3/4 Load: 73.8
1/2 Load: 81

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top