We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0306SDSC42A-P


Motor Model Details
Model Number 0306SDSC42A-P
Multiplier Symbol MTPFCP
Weight 659 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 30
Frame 326TC
FORM FCKL1
TYPE TKKH
Model Number 0306SDSC42A-P
NOM. EFF. 93.6
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 30
NEMA B
Code G
kW 22.4
PF 81.2
S.RPM 1200
FLRPM 1177
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 174
Torques
Full Load (lb-ft): 134
Locked Rotor: 235
Break Down: 260
Bearings
Drive End: 6312ZC3
Opposite Drive End: 6312ZC3
Efficiency (%)
Full Load: 93.6
3/4 Load: 94
1/2 Load: 93.7
Power Factor (%)
Full Load: 81.2
3/4 Load: 68.1
1/2 Load: 77.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top