We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3004SDSB41A


Motor Model Details
Model Number 3004SDSB41A
Multiplier Symbol MXTFCG
Weight 2330 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame S449T
FORM
TYPE
Model Number 3004SDSB41A
NOM. EFF. 96.2
VOLTS 460
Enclosure TEFC
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 345
NEMA
Code
kW
PF
S.RPM 1800
FLRPM
Insul Class
Duty CONT
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top