We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3/42SDSC34H-P


Motor Model Details
Model Number 3/42SDSC34H-P
Multiplier Symbol MTPFCP
Weight 48 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 0.75
Frame 56C
FORM
TYPE
Model Number 3/42SDSC34H-P
NOM. EFF. 77
VOLTS 575
Enclosure TEFC
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 0.9
NEMA
Code
kW
PF
S.RPM 3600
FLRPM
Insul Class
Duty CONT
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top