We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4003FTAC41F-A


Motor Model Details
Model Number 4003FTAC41F-A
Multiplier Symbol MXTFCG
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5011USS
FORM FCK1
TYPE TKKH
Model Number 4003FTAC41F-A
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 352
NEMA B
Code G
kW 298.3
PF 88.7
S.RPM 3600
FLRPM 3583
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2310
Torques
Full Load (lb-ft): 586
Locked Rotor: 205
Break Down: 290
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 94.8
1/2 Load: 92.8
Power Factor (%)
Full Load: 88.7
3/4 Load: 84.1
1/2 Load: 87.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top