We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5003FTAB41F-A


Motor Model Details
Model Number 5003FTAB41F-A
Multiplier Symbol MXTFCG
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5011USS
FORM FCK1
TYPE TKKH
Model Number 5003FTAB41F-A
NOM. EFF. 95.8
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 549
NEMA B
Code G
kW 372.9
PF 88.8
S.RPM 3600
FLRPM 3581
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3521
Torques
Full Load (lb-ft): 733
Locked Rotor: 220
Break Down: 290
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 96.1
3/4 Load: 95.2
1/2 Load: 93.4
Power Factor (%)
Full Load: 88.8
3/4 Load: 84.4
1/2 Load: 87.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top