We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2506FLG3OMH01


Motor Model Details
Model Number B2506FLG3OMH01
Multiplier Symbol MXTFCG
Weight 4193 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 5010US
FORM FCK1
TYPE TKKH
Model Number B2506FLG3OMH01
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 240
NEMA B
Code G
kW 186.4
PF 81.2
S.RPM 1200
FLRPM 1188
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1460
Torques
Full Load (lb-ft): 1105
Locked Rotor: 170
Break Down: 295
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 95.8
1/2 Load: 95.7
Power Factor (%)
Full Load: 81.2
3/4 Load: 69
1/2 Load: 77.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top