We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3506FLG3BMH


Motor Model Details
Model Number B3506FLG3BMH
Multiplier Symbol MXTFCG
Weight 4735 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5010US
FORM FCK1
TYPE TKKH
Model Number B3506FLG3BMH
NOM. EFF. 95
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 414
NEMA B
Code F
kW 261
PF 83.1
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2305
Torques
Full Load (lb-ft): 1551
Locked Rotor: 160
Break Down: 220
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.3
3/4 Load: 96
1/2 Load: 95.8
Power Factor (%)
Full Load: 83.1
3/4 Load: 75.6
1/2 Load: 81.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top