We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B4004FLG3OMH01


Motor Model Details
Model Number B4004FLG3OMH01
Multiplier Symbol MXTFCG
Weight 4513 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5010US
FORM FBK1
TYPE TKKH
Model Number B4004FLG3OMH01
NOM. EFF. 96.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 357
NEMA B
Code F
kW 298.3
PF 86.7
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2240
Torques
Full Load (lb-ft): 1177
Locked Rotor: 180
Break Down: 240
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.2
3/4 Load: 96.1
1/2 Load: 95.3
Power Factor (%)
Full Load: 86.7
3/4 Load: 79.5
1/2 Load: 84.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top