We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F3008FLG3OMH


Motor Model Details
Model Number F3008FLG3OMH
Multiplier Symbol MXTFCP
Weight 6093 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5810US
FORM FBK1
TYPE TKKH
Model Number F3008FLG3OMH
NOM. EFF. 95
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 310
NEMA -
Code G
kW 223.7
PF 77.5
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1788.9
Torques
Full Load (lb-ft): 1770
Locked Rotor: 130
Break Down: 210
Bearings
Drive End: NU328C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.1
3/4 Load: 94.5
1/2 Load: 93
Power Factor (%)
Full Load: 77.5
3/4 Load: 66.6
1/2 Load: 74.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top