We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4006FLG3OMH


Motor Model Details
Model Number F4006FLG3OMH
Multiplier Symbol MXTFCG
Weight 4931 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5010US
FORM FCK1
TYPE TKKH
Model Number F4006FLG3OMH
NOM. EFF. 95.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 386
NEMA -
Code G
kW 298.3
PF 80.9
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2505
Torques
Full Load (lb-ft): 1773
Locked Rotor: 170
Break Down: 280
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.5
3/4 Load: 94.6
1/2 Load: 92.6
Power Factor (%)
Full Load: 80.9
3/4 Load: 69.1
1/2 Load: 77.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top