We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4506FLG3BMH


Motor Model Details
Model Number F4506FLG3BMH
Multiplier Symbol MXTFCG
Weight 6120 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5810US
FORM FCK1
TYPE TKKH
Model Number F4506FLG3BMH
NOM. EFF. 95.4
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 534
NEMA -
Code G
kW 335.6
PF 82.6
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3312
Torques
Full Load (lb-ft): 1986
Locked Rotor: 165
Break Down: 215
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.7
3/4 Load: 95.3
1/2 Load: 94.4
Power Factor (%)
Full Load: 82.6
3/4 Load: 73.8
1/2 Load: 80.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top