We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F5006FLG3OMH


Motor Model Details
Model Number F5006FLG3OMH
Multiplier Symbol MXTFCG
Weight 6120 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5810US
FORM FBK1
TYPE TKKH
Model Number F5006FLG3OMH
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 477
NEMA -
Code G
kW 372.9
PF 82
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3056.3
Torques
Full Load (lb-ft): 2207
Locked Rotor: 175
Break Down: 225
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 95.5
1/2 Load: 94.6
Power Factor (%)
Full Load: 82
3/4 Load: 72.2
1/2 Load: 79.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top