We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6004FLG3OMH


Motor Model Details
Model Number F6004FLG3OMH
Multiplier Symbol MXTFCG
Weight 6040 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5810US
FORM FCK1
TYPE TKKH
Model Number F6004FLG3OMH
NOM. EFF. 96.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 555
NEMA -
Code H
kW 447.4
PF 84.6
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3936.6
Torques
Full Load (lb-ft): 1765
Locked Rotor: 220
Break Down: 260
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.2
1/2 Load: 93.8
Power Factor (%)
Full Load: 84.6
3/4 Load: 74.7
1/2 Load: 81.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top