We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F7004FLG3BMH


Motor Model Details
Model Number F7004FLG3BMH
Multiplier Symbol MXTFCG
Weight 6126 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5810US
FORM FCK1
TYPE TKKH
Model Number F7004FLG3BMH
NOM. EFF. 95.8
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 774
NEMA -
Code H
kW 522
PF 88.2
S.RPM 1800
FLRPM 1789
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 5678.4
Torques
Full Load (lb-ft): 2055
Locked Rotor: 245
Break Down: 270
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96
3/4 Load: 95.4
1/2 Load: 93.9
Power Factor (%)
Full Load: 88.2
3/4 Load: 80.2
1/2 Load: 86.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top