We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0252SDSR41B-P3


Motor Model Details
Model Number 0252SDSR41B-P3
Multiplier Symbol MTPFCP
Weight 466 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 25
Frame 284TS
FORM FCK1
TYPE TKKH
Model Number 0252SDSR41B-P3
NOM. EFF. 91.7
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 58/29
NEMA B
Code G
kW 18.6
PF 89.3
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 181
Torques
Full Load (lb-ft): 37.1
Locked Rotor: 205
Break Down: 250
Bearings
Drive End: 6310ZC3
Opposite Drive End: 6310ZC3
Efficiency (%)
Full Load: 91.8
3/4 Load: 90.9
1/2 Load: 88.7
Power Factor (%)
Full Load: 89.3
3/4 Load: 82.4
1/2 Load: 87.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top