We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0256DPSA31A-P


Motor Model Details
Model Number 0256DPSA31A-P
Multiplier Symbol MCTDPP
Weight 511 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 25
Frame 324T
FORM VBK1
TYPE TIKK
Model Number 0256DPSA31A-P
NOM. EFF. 93
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 67/33.5
NEMA B
Code F
kW
PF 75
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 182.5
Torques
Full Load (lb-ft): 111.3
Locked Rotor: 215
Break Down: 205
Bearings
Drive End: 6312
Opposite Drive End: 6212
Efficiency (%)
Full Load: 93
3/4 Load: 93.5
1/2 Load: 93
Power Factor (%)
Full Load: 75
3/4 Load: 61
1/2 Load: 93.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top