We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0752DPSA31B-P


Motor Model Details
Model Number 0752DPSA31B-P
Multiplier Symbol MCTDPP
Weight 699 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 75
Frame 364TS
FORM VCK1
TYPE TIKK
Model Number 0752DPSA31B-P
NOM. EFF. 93.6
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 179/89.5
NEMA B
Code G
kW
PF 84
S.RPM 3600
FLRPM 3550
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 542.5
Torques
Full Load (lb-ft): 111
Locked Rotor: 160
Break Down: 260
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 93.6
3/4 Load: 93.5
1/2 Load: 92.4
Power Factor (%)
Full Load: 84
3/4 Load: 72.5
1/2 Load: 93.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top