We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2502VLG3UMH


Motor Model Details
Model Number B2502VLG3UMH
Multiplier Symbol MXTDPP
Weight 1694 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 445TSC
FORM VCK1
TYPE TKKH
Model Number B2502VLG3UMH
NOM. EFF. 95.8
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 280
NEMA B
Code G
kW 186.4
PF 89
S.RPM 3600
FLRPM 3575
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1825
Torques
Full Load (lb-ft): 367
Locked Rotor: 175
Break Down: 290
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.9
1/2 Load: 95.2
Power Factor (%)
Full Load: 89
3/4 Load: 81.5
1/2 Load: 87.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top