We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F2504VLF3JF


Motor Model Details
Model Number F2504VLF3JF
Multiplier Symbol MXTDPM
Weight 3500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 447TS
FORM VCK4
TYPE TIKK
Model Number F2504VLF3JF
NOM. EFF. 93.6
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 58.8/32.5
NEMA A
Code H
kW 187
PF 84.4
S.RPM 1800
FLRPM 1775
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 238.3
Torques
Full Load (lb-ft): 740
Locked Rotor: 205
Break Down: 300
Bearings
Drive End: 6318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 94.2
3/4 Load: 93.7
1/2 Load: 92
Power Factor (%)
Full Load: 84.4
3/4 Load: 80.4
1/2 Load: 71

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top