We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y152DPSC31A-P


Motor Model Details
Model Number Y152DPSC31A-P
Multiplier Symbol MCTDPP
Weight 44 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 143T
FORM DCK1
TYPE IK
Model Number Y152DPSC31A-P
NOM. EFF. 84
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 1.7
NEMA B
Code M
kW
PF 85
S.RPM 3600
FLRPM 3500
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 16
Torques
Full Load (lb-ft): 2.2509
Locked Rotor: 310
Break Down: 430
Bearings
Drive End: 6205ZZ
Opposite Drive End: 6205ZZ
Efficiency (%)
Full Load: 84
3/4 Load: 83.8
1/2 Load: 82
Power Factor (%)
Full Load: 85
3/4 Load: 68
1/2 Load: 83.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top