We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4003WPQK11F-C


Motor Model Details
Model Number 4003WPQK11F-C
Multiplier Symbol MXTWP1
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5012USS
FORM DCW4
TYPE TIKK
Model Number 4003WPQK11F-C
NOM. EFF. 93.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 53
NEMA -
Code F
kW 298
PF 86.4
S.RPM 3600
FLRPM 3556
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 299.9
Torques
Full Load (lb-ft): 591
Locked Rotor: 125
Break Down: 250
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 93.5
3/4 Load: 93.1
1/2 Load: 91.9
Power Factor (%)
Full Load: 86.4
3/4 Load: 83.4
1/2 Load: 75.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top