We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4006WPAK11E-A


Motor Model Details
Model Number 4006WPAK11E-A
Multiplier Symbol MXTWP1
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5012US
FORM DCKW4
TYPE TIKK
Model Number 4006WPAK11E-A
NOM. EFF. 92.4
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 91
Frequency 60 Hz
FLAMPS 57
NEMA -
Code G
kW 298
PF 82.3
S.RPM 1200
FLRPM 1176
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 343.3
Torques
Full Load (lb-ft): 1786
Locked Rotor: 140
Break Down: 265
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 92.7
3/4 Load: 92.7
1/2 Load: 92
Power Factor (%)
Full Load: 82.3
3/4 Load: 78.9
1/2 Load: 70.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top