We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4503WPAK11F-C


Motor Model Details
Model Number 4503WPAK11F-C
Multiplier Symbol MXTWP1
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5012USS
FORM DCKW4
TYPE TIKK
Model Number 4503WPAK11F-C
NOM. EFF. 96.1
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 60
NEMA A
Code G
kW 336
PF 86.1
S.RPM 3600
FLRPM 3563
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 376.1
Torques
Full Load (lb-ft): 663
Locked Rotor: 125
Break Down: 275
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 94.1
3/4 Load: 93.7
1/2 Load: 92.5
Power Factor (%)
Full Load: 86.1
3/4 Load: 83.1
1/2 Load: 75.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top